??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 26K-LA02-S4-C
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 26K-LA02-S4-C
VERF
Availability
Available
BC
Order code
BOD0004
TC
Artikelbezeichnung
BOD 26K-LA02-S4-C
PX
Product view
42642_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Distanzsensoren
W
Gewicht
0.03800 kg
TRAFFIC
Customs number
90151000
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 26K, Dimension = 17 x 50 x 50 mm, Interface = Analog, voltage 0…10 V linear rising, Principle of operation = Photoelectric distance sensor, Principle of optical operation = Triangulation, Beam characteristic = Divergent, Light type = Laser red light, Light spot size = Ø 0.8 mm at 65 mm, Range = 45...85 mm, Accuracy = ±1 % FS, Resolution = ≤ 20 µm, Connection = Connector, M12x1-Male, 4-pin, Housing material = ABS, Operating voltage Ub = 18...28 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.